Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XB4BVM1EX picture- riverbankelectrical
XB4BVM1EX
round pilot light Ø 22 - IP65 - white - integral LED - 240 V - lugs - ATEX
Schneider Electric
Mounting and Clearance
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

Connection by Faston Connectors



(1)
Diameter on finished panel or support
(2)
40 mm min. / 1.57 in. min.
(3)
30 mm min. / 1.18 in. min.
(4)
Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
(5)
45 mm min. / 1.78 in. min.
(6)
32 mm min. / 1.26 in. min.