|
|
|
XB7NA11
Harmony XB7, Monolithic push button, plastic, white, Ø22, spring return, unmarked, 1 NO
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Mounting Diameter of Finished Fixing Holes
(2) 40 mm/1.58 in. for Emergency switching off pushbutton only. (3) Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.
“U” Type Tag Connection
(1) 6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max. (2) M3 screw clamp terminal.
|
|