Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XB7NL2533 picture- riverbankelectrical
XB7NL2533
PB - Proj Spring Rtn, black -NO+NC - WHITE "ARRET"
EAN Code EAN Code: 
3606480470639
Schneider Electric
Mounting and Clearance
Mounting
Diameter of Finished Fixing Holes


(1)
Minimum value.
(2)
40 mm/1.58 in. for Emergency switching off pushbutton only.
(3)
Standard value: Ø 22.3 (0; + 0.4) mm/Ø 0.88 (0; + 0.02) in.


“U” Type Tag Connection


(1)
6.5 mm/0.26 in. recommended, 7 mm/0.28 in. max.
(2)
M3 screw clamp terminal.