|
XCMD2161L1
Limit switch, Limit switches XC Standard, XCMD, forked arm with rollers 2 tracks, 1NC+1 NO, snap, 1 m
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCMD
|
Sensor design
|
Miniature
|
Material
|
Metal
|
Body material
|
Zamak
|
Head material
|
Zamak
|
Complementary
Cable length
|
1 m
|
Width
|
30 mm
|
Height
|
50 mm
|
Depth
|
16 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.288 cm
|
Package 1 Width
|
14.288 cm
|
Package 1 Length
|
14.288 cm
|
Package 1 Weight
|
317.515 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
|