Switch actuation
|
By 30° cam
|
Electrical connection
|
Male connector M12, 5 pins
|
Contacts insulation form
|
Zb
|
Positive opening
|
With
|
Positive opening minimum force
|
35 N
|
Minimum force for tripping
|
7 N
|
Maximum actuation speed
|
10 cm/s
|
[Ie] rated operational current
|
0.22 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
4 A
|
[Ui] rated insulation voltage
|
60 V (pollution degree 3) conforming to IEC 60947-5-1
|
Maximum resistance across terminals
|
25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
0.8 kV conforming to IEC 60664
0.8 kV conforming to IEC 60947-1
|
Short-circuit protection
|
4 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Mechanical durability
|
10000000 cycles
|
Width
|
30 mm
|
Height
|
50 mm
|
Depth
|
16 mm
|
Net weight
|
0.11 kg
|
Shock resistance
|
25 gn for 18 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
|
IK degree of protection
|
IK06 conforming to EN 62262
|
Electrical shock protection class
|
Class I conforming to IEC 61140
Class I conforming to NF C 20-030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
CSA
UL
CCC
|
Standards
|
UL 508
EN/IEC 60204-1
EN/IEC 60947-5-1
CSA C22.2 No 14
|