Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XGHB211345 picture- riverbankelectrical
XGHB211345
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, cylindrical M18, 256 Bytes
Important message Important message: 
We have updated the process for ordering Telemecanique Sensors products.For more information, please contact your Telemecanique Sensors representative in the UK&I at: UK.salesorders@tesensors.comYou can find all product information on the Telemecanique Sensors website: www.tesensors.com/uk/en
EAN Code EAN Code: 
3389119021289
Characteristics
Main
Range of product Telemecanique Radio frequency identification XG
Product or component type Electronic tag
RFID electronic tag name XGHB
RFID frequency 13.56 MHz
Design Cylindrical M18
Memory capacity 256 B
Associated smart antenna XGCS
[Sn] nominal sensing distance 18 mm with XGCS49
20 mm with XGCS89
20 mm with XGCS85
Outer dimension M18 x 1 x 12
Quantity per set Set of 5
Read time 12 + 0.825 x (number of 16-bit words) ms
Write time 19 + 4.1 x (number of 16-bit words) ms
IP degree of protection IP68
Fixing mode By screws
Complementary
Memory type EEPROM
Memory operation Read/write
Number of read cycles Unlimited
Number of write cycles 100000 at -25…70 °C
2500000 at 30 °C
Maximum linear speed with "auto read/write function" 1.8 m/s with XGCS49 (read a serial number)
0.6 m/s with XGCS49 (read a word)
0.2 m/s with XGCS49 (read or write 10 words)
3.2 m/s with XGCS89 (read a serial number)
1.1 m/s with XGCS89 (read a word)
0.6 m/s with XGCS89 (read or write 10 words)
3.2 m/s with XGCS85 (read a serial number)
1.1 m/s with XGCS85 (read a word)
0.6 m/s with XGCS85 (read or write 10 words)
Data retention time 10 year(s)
Material PBT (polybutylene terephthalate)
Net weight 0.02 kg
Environment
Standards ISO 15693
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 2 mm conforming to EN 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to EN 60068-2-6 (f = 29.5…150 Hz)
Shock resistance 30 gn conforming to EN 60068-2-27 for 11 ms
IK degree of protection IK02 conforming to EN 50102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 2.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 5.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 9.000 cm
Package 2 Width 2.000 cm
Package 2 Length 6.000 cm
Package 2 Weight 28.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 250
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.623 kg