Schneider-Electric Riverbank Electrical Wholesalers Ltd
XSPN01122EX picture- riverbankelectrical
XSPN01122EX
inductive sensor Namur - M8 - Sn1.5mm - 7..12VDC - cable 2m
Important message Important message: 
We have updated the process for ordering Telemecanique Sensors products.For more information, please contact your Telemecanique Sensors representative in the UK&I at: UK.salesorders@tesensors.comYou can find all product information on the Telemecanique Sensors website: www.tesensors.com/uk/en
EAN Code EAN Code: 
3389110955620
TODAY
MAY 01, 2024
End of Commercialization
SEP 01, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application ATEX dust
Sensor name XSP
Sensor design Cylindrical M8
Size 8 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material Plastic
[Sn] nominal sensing distance 1.5 mm
Type of output signal Discrete
Wiring technique 2-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type Namur
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 7...12 V DC
Switching capacity in mA <= 1 mA
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M8 x 1
Detection face Frontal
Front material PPS
Sensing range > 0...2.5 mm
Operating zone 0…1.2 mm
Cable composition 2 x 0.11 mm²
Wire insulation material PVC
Maximum residual current 3 mA open state
Switching frequency <= 1000 Hz
Marking II1 D-Ex ia IIIC T85°C Da IP66/67
Threaded length 24.5 mm
Length 26.5 mm
Environment
Environmental characteristic Hazardous location
Standards EN/IEC 60079-11
EN/IEC 60079-0
Directives 94/9/EC - ATEX directive
Product certifications INERIS 04ATEX0016X
Ambient air temperature for operation -20…60 °C
Dust zone Zone 20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 4 cm
Package 1 Length 9.5 cm
Package 1 Weight 90 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months