Back
XVEL37
CLR STEADY BEACON 5 WATT OR LED 240V MAX
EAN Code EAN Code:
3389110656510
Download XVEL37 product datasheet
TODAY
MAY 18, 2024
End of Commercialization
JUN 30, 2015
End of Standard Services
DEC 31, 2015
Main
Range of product
Harmony XVE Optimum
Product or component type
Complete illuminated beacon
Beacon or indicator bank unit type
1 base unit
1 illuminated unit
1 screw fixing cover
1 short fixing base
Signalling type
Steady
Component name
XVE
Light source
Bulb not included, clear
Bulb type
Incandescent with BA 15d base
[Us] rated supply voltage
<= 240 V AC/DC
Complementary
Mounting diameter
70 mm
Maximum power dissipation in W
5 W
Connections - terminals
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
Marking
CE
[Ui] rated insulation voltage
250 V conforming to IEC 60947-1
Nominal voltage limit
0.85...1.1 Un conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage
4 kV conforming to IEC 60947-1
Luminance
640 cd/m²
CAD overall width
70 mm
CAD overall height
129 mm
CAD overall depth
70 mm
Terminals description ISO n°1
(GND)GROUND
(COM-1)PW
Net weight
0.245 kg
Environment
Standards
EN/IEC 60947-5-1
EN/IEC 60947-1
Product certifications
UL
CCC
CSA
Ambient air temperature for storage
-40…70 °C
Ambient air temperature for operation
-25…55 °C
Electrical shock protection class
Class I aluminium tube mounting conforming to IEC 61140
Class I plastic tube mounting conforming to IEC 61140
Protective treatment
TC
IP degree of protection
IP40 any position except vertical position conforming to IEC 60529
IP42 vertical position conforming to IEC 60529
Contractual warranty
Warranty
18 months