Schneider-Electric Riverbank Electrical Wholesalers Ltd
XXTF1A8M12L picture- riverbankelectrical
XXTF1A8M12L
ultrasonic sensor parallelepipedic 7x19x33 - transmitter Sn 0.2m - M12 connector
Important message Important message: 
We have updated the process for ordering Telemecanique Sensors products.For more information, please contact your Telemecanique Sensors representative in the UK&I at: UK.salesorders@tesensors.comYou can find all product information on the Telemecanique Sensors website: www.tesensors.com/uk/en
EAN Code EAN Code: 
3389119127936
TODAY
APR 25, 2024
End of Commercialization
SEP 01, 2023
Main
Range of product Telemecanique Ultrasonic sensors XX
Sensor type Ultrasonic sensor transmitter
Series name General purpose
Sensor name XXT
Sensor design Flat form 33 x 19 x 7.6
Detection system Thru beam (need a receiver)
[Sn] nominal sensing distance 0.2 m
Material Plastic
Wiring technique 2-wire
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Electrical connection Male connector M12 4 pins
[Sd] sensing range 0…0.2 m
Beam angle 10 °
IP degree of protection IP67 conforming to IEC 60529
Complementary
Enclosure material ULTEM
Front material Epoxy
Supply voltage limits 10…28 V DC
[Sa] assured operating distance 0…0.2 m
Transmission frequency 500 kHz
Repeat accuracy 0.79 %
Minimum size of detected object Cylinder diameter 12 mm at 0.2 m
Current consumption 50 mA
Marking CE
Height 19 mm
Width 8 mm
Depth 33 mm
Net weight 0.04 kg
Environment
Standards IEC 60947-5-2
Product certifications UL
Ambient air temperature for operation -20…65 °C
Ambient air temperature for storage -40…80 °C
Vibration resistance +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
Shock resistance 30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 8 kV level 4 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 6.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 37.013 g