|
|
|
ZB4BV033E
Head for pilot light, Harmony XB4, green, 22mm, with plain lens, universal LED
|
|
|
Main
Range of product
|
Harmony XB4
|
Product or component type
|
Head for pilot light
|
Product compatibility
|
Universal LED
|
Device short name
|
ZB4
|
Bezel material
|
Chromium plated metal
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Head type
|
Standard
|
Shape of signaling unit head
|
Round
|
Cap/operator or lens colour
|
Green
|
Operator additional information
|
With plain lens, for insertion of legend
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
30 mm
|
Net weight
|
0.026 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Electrical composition code
|
P1 in front mounting with integral LED
P2 in front mounting with integral LED and transformer
|
Device presentation
|
Basic element
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class I conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK06 conforming to IEC 50102
|
Standards
|
UL 508
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-5-5
EN/IEC 60947-5-1
EN/IEC 60947-5-4
EN/IEC 60947-1
JIS C8201-1
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
4.500 cm
|
Package 1 Length
|
5.300 cm
|
Package 1 Weight
|
27.500 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
150
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
4.379 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
2400
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
78.064 kg
|
Offer Sustainability
Contractual warranty
|
|