|
|
|
ZB5AW363S
Head for illuminated push button, Harmony XB5, blue flush, 22mm, universal LED, spring return, grooved lens, unmarked
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Head for illuminated push-button
|
Device short name
|
ZB5
|
Product compatibility
|
Universal LED
|
Bezel material
|
Dark grey plastic
|
Mounting diameter
|
22 mm
|
Sale per indivisible quantity
|
1
|
Head type
|
Standard
|
Shape of signaling unit head
|
Round
|
Type of operator
|
Spring return
|
Operator profile
|
Blue flush, unmarked
|
Operator additional information
|
With grooved lens
|
Environmental characteristic
|
High ambient lighting environment
|
Complementary
CAD overall width
|
29 mm
|
CAD overall height
|
29 mm
|
CAD overall depth
|
30 mm
|
Net weight
|
0.017 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Mechanical durability
|
10000000 cycles
|
Main group
|
Illum push-button
|
Group of product
|
Flush push integral LED
|
Station name
|
XALD 1...5 cut-outs
XALK 2...5 cut-outs
|
Cap/operator or lens colour
|
Blue
|
Marking
|
Unmarked
|
Electrical composition code
|
M1 for <6 contacts using single blocks in front mounting with integral LED
M2 for <6 contacts using single and double blocks in front mounting with integral LED
M6 for <2 contacts using single blocks in front mounting with integral LED and transformer
M10 for <2 contacts using single blocks in front mounting with integral LED
MF1 for <2 contacts using single blocks in front mounting with integral LED
MR1 for <2 contacts using single blocks in rear mounting with integral LED
|
Device presentation
|
Basic sub-assemblies
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67
IP69
IP69K
|
NEMA degree of protection
|
NEMA 13
NEMA 4X
|
IK degree of protection
|
IK05 conforming to EN 50102
|
Standards
|
EN/IEC 60947-1
JIS C8201-5-1
GB 14048.5
EN/IEC 60947-5-4
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
JIS C8201-1
|
Product certifications
|
LROS (Lloyds register of shipping)
BV
CSA
GL
UL listed
DNV
|
Vibration resistance
|
5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.400 cm
|
Package 1 Width
|
4.600 cm
|
Package 1 Length
|
5.300 cm
|
Package 1 Weight
|
18.000 g
|
Offer Sustainability
Contractual warranty
|
|