Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB5RTA331 picture- riverbankelectrical
ZB5RTA331
ZB5R trnsmitter comp, green cap I markin
Local distributor code Local distributor code: 
398145567
EAN Code EAN Code: 
3606480334603
Schneider Electric
Mounting and Clearance
Transmitter Mounting



Transmitter Clearance in Free Field Unobstructed


(1):
Receiver
(2):
Transmitter


Transmitter Clearance in a Metal Enclosure


(1):
Metal enclosure
(2):
Transmitter

The range is reduced if the transmitter is placed in a metal enclosure (reduction factor:approx 10%)

Glass window

10...20 %

Plaster wall

30...45 %

Brick wall

60 %

Concrete wall

70...80 %

Metal structure

50...100 %