Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ZB6CV4TQ picture- riverbankelectrical
ZB6CV4TQ
pilot light head ZB6CV4 sold by 100
Schneider Electric
Mounting and Clearance
Panel Cut-out
For Square or Circular Head



Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
Front Panel Cut-out (Viewed from Installer’s Side)


Printed Circuit Board Drillings (Viewed from Electrical Block Side)


A
24 mm/0.94 in. minimum for rectangular heads, 18 mm/0.71 in. minimum for square or circular heads
B
18 mm/0.71 in. minimum
(1)
6 x Ø 1.1 mm / 6 x Ø 0.04 in. holes.
(2)
1 x Ø 2.60-0.2 mm / 1 x Ø 0.100--0.008 in. hole for locating pin, only when using socket adaptor ZB6Y010.
(3)
1 x Ø 3.20-0.2 mm / 1 x Ø 0.130-0.008 in. hole for fixing of printed circuit board onto the front panel using body bracket ZB6Y011. This hole must be drilled on the left-hand side, when heads are positioned at the normal angle. Fit a body bracket ZB6Y011 every 72 mm/2.83 in. maximum for cut-outs on 24 mm/0.94 in. centres (rectangular heads) and 54 mm/2.13 in. maximum for cut-outs on 18 mm/0.71 in. centres (square or circular heads).

General tolerances of the panel and printed circuit board: T1, T2: T1 + T2 = 0.3 mm/0.01 in. maximum.

Installation precautions:

Thickness of printed circuit board: 1.6 mm/0.06 in. minimum.

Mounting with Body Bracket

With socket adaptor ZB6Y010


(1)
Head
(2)
Nut
(3)
Body
(4)
Body bracket
(5)
Contact block
(6)
Socket adaptor
(7)
Panel
(8)
Printed circuit

Direct mounting without socket adaptor ZB6Y010


(1)
Head
(2)
Nut
(3)
Body
(4)
Body bracket
(5)
Contact block
(6)
Panel
(7)
Printed circuit