Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation) For use on flat surface of a type 4, type 4X, type 12, and type 13
(1) Ø30.75 mm recommended (Ø30.5 mm 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.019)
|