Schneider-Electric SINTEL
 
ATV71HD15N4383 slika – Schneider- sintel
ATV71HD15N4383
Pogon s sprem. hitr. ATV71 - 15 kW - 20 HP - 480 V - EMC fil. - graf. priklj.
Telemecanique
Prenos in dokumenti 1 do 13 od 13
Programska oprema - Različica
 
ATV71 Communication parameters manuals English   2024-06-15  summary
ATV71 Communication parameters manuals

The pdf file describes the communication parameters. The Excel file provides the Fieldbus addresses
 
SoMove (FDT Standalone) Chinese, German, English, Spanish, French, Italian, Portuguese, Turkish   2024-06-19  summary
SoMove (FDT Standalone)

Requires additional device DTM libraries download from our website
 
 
Izjava o skladnosti
 
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti EU Slovenian   2024-06-17  summary
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti EU

Pogon s sprem. hitr. ATV71 - 15 kW - 20 HP - 480 V - EMC fil. - graf. priklj.
 
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti Kitajske Slovenian   2024-06-17  summary
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti Kitajske

Pogon s sprem. hitr. ATV71 - 15 kW - 20 HP - 480 V - EMC fil. - graf. priklj.
 
 
Uporabniški priročnik
 
1) ATV71 Vodnik za hitri začetek Slovenian   2024-01-15  summary
1) ATV71 Vodnik za hitri začetek

ATV71 Quick start guide
 
ATV61 ATV71 to ATV600 ATV900 Migration Manual English   2024-06-15       
ATV61/71/ LIFT Safety integrated function manual English   2024-06-15       
ATV71 Installation Manual 0,37 - 90 kW English   2024-06-15  summary
ATV71 Installation Manual 0,37 - 90 kW

0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
 
ATV71 Quick Start annex: SCCR and branch circuit protection English   2024-06-15  summary
ATV71 Quick Start annex: SCCR and branch circuit protection

Short-Circuit Current Ratings (SCCR) and branch circuit protection
 
 
Software - Data Library
 
Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212) SILENT   2024-06-19       
 
Navodila za uporabo
 
Instruction Sheet: China RoHS - Hazardous Substances Table Chinese, English   2024-06-19  summary
Instruction Sheet: China RoHS - Hazardous Substances Table

This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
 
 
Certifikat
 
ATV71 EU DECLARATION English   2024-06-15       
 
Katalog
 
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) English   2024-06-27