IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-25…70 °C
|
Relative humidity
|
10…95 % without condensation
|
Protective treatment
|
Conformal coating
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
2014/34/EU - ATEX directive
|
Product certifications
|
CE
UL
CSA
RCM
EAC
UKCA
Merchant Navy
ATEX zone 2/22
IECEx zone 2/22
|
Standards
|
EN/IEC 61131-2
EN/IEC 61010-2-201
UL 61010-2-201
CSA C22.2 No 61010-2-201
IACS E10
EN/IEC 61000-6-5, interface type 1 and type 2
EN/IEC 61850-3, location G
EN/IEC 60079-0
|
Environmental characteristic
|
Gas resistant class Gx conforming to ISA S71.04
Gas resistant class 3C4 conforming to IEC 60721-3-3
Dust resistant class 3S4 conforming to IEC 60721-3-3
Sand resistant class 3S4 conforming to IEC 60721-3-3
Salt resistant level 2 conforming to IEC 68252
Mold growth resistant class 3B2 conforming to IEC 60721-3-3
Fungal spore resistant class 3B2 conforming to IEC 60721-3-3
Hazardous location class I division 2
|