Product certifications
|
CCC
GOST
CULus
|
Standards
|
CSA 22-2 No 60950-1-07
EN 55011: class A group 1
EN 61000-6-4
EN 61131-2:ed. 3
FCC part 15
UL 60950-1
|
Quality labels
|
CE
|
Directives
|
2006/95/EC - low voltage directive
2004/108/EC - electromagnetic compatibility
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
Electromagnetic compatibility
|
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
|
Ambient air temperature for storage
|
-40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-14
|
Relative humidity
|
10…85 % conforming to EN/IEC 60068-2-30
|
Ambient air temperature for operation
|
0…50 °C conforming to EN/IEC 60068-2-2
|
Operating altitude
|
2000 conforming to IEC 60664-1
|
Vibration resistance
|
1.75 mm (f = 2…9 Hz) conforming to IEC 60068-2-6
0.5 gn (f = 9…200 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|