|
|
|
HMIGTO4310
advanced touchscreen panel 640 x 480 pixels VGA- 7.5" - TFT - 96 MB
|
|
|
Main
Range of product
|
Harmony GTO
|
Product or component type
|
Advanced touchscreen panel
|
Display colour
|
65536 colours
|
Display size
|
7.5 inch
|
Supply
|
External source
|
Operating system
|
Harmony
|
Battery type
|
Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)
|
Complementary
Terminal type
|
Touchscreen display
|
Display type
|
Backlit colour TFT LCD
|
Display resolution
|
640 x 480 pixels VGA
|
Touch sensitive zone
|
1024 x 1024
|
Touch panel
|
Resistive film, 1000000 cycles
|
Backlight lifespan
|
50000 hours white at 25 °C
|
Brightness
|
16 levels - control by touch panel
16 levels - control by software
|
Character font
|
Korean
Taiwanese (traditional Chinese)
Japanese (ANK, Kanji)
ASCII
Chinese (simplified Chinese)
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
19.2…28.8 V
|
Inrush current
|
30 A
|
Maximum power consumption in W
|
8 W when power is not supplied to external devices
5 W when backlight is OFF
5.5 W when backlight is dimmed
12 W
|
Local signalling
|
Status LED green, steady for offline
Status LED green, steady for operating
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED clear, faded for power supply (OFF)
COM2 LED yellow, steady for data is being transmitted
COM2 LED yellow, faded for no data transmission
SD card LED green, steady for card is inserted
SD card LED green, faded for card is not inserted or is not being accessed
|
Software designation
|
Vijeo Designer configuration software >= V6.1
|
Memory description
|
Flash EPROM, 96 MB
|
Data backed up
|
512 KB internal RAM (SRAM)
|
Data storage equipment
|
SD card, <= 32 GB
SDHC card, <= 32 GB
|
Downloadable protocols
|
Schneider Electric Modicon Modbus
Schneider Electric Modicon Uni-TE
Schneider Electric Modicon Modbus Plus
Schneider Electric Modicon FIPWAY
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Schneider Electric Modicon Modbus TCP
|
Integrated connection type
|
COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
Ethernet RJ45, interface: 10BASE-T/100BASE-TX
Ethernet RJ45, interface: IEEE 802.3
USB 2.0 type A
USB 2.0 type mini B
|
Product mounting
|
Flush mounting
|
Fixing mode
|
By 4 screw clamps
|
Front material
|
PPT
|
Enclosure material
|
PPT
|
Type of cooling
|
Natural convection
|
Width
|
218 mm
|
Height
|
173 mm
|
Depth
|
60 mm
|
Net weight
|
1.2 kg
|
Environment
Standards
|
IEC 61131-2
IEC 61000-6-2
UL 508
|
Product certifications
|
CE
cULus
KCC
C-Tick
UKCA
UKEX
|
Ambient air temperature for operation
|
0…55 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Relative humidity
|
10…90 % without condensation
|
Operating altitude
|
< 2000 m
|
IP degree of protection
|
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 4X front panel (indoor use)
|
Shock resistance
|
147 m/s² 3 chocks in each direction X, Y and Z conforming to IEC 61131-2
|
Vibration resistance
|
3.5 mm (f = 5…9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to IEC 61131-2
1 gn (f = 9…150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to IEC 61131-2
|
Resistance to electrostatic discharge
|
6 kV contact discharge conforming to IEC 61000-4-2 level 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.500 cm
|
Package 1 Width
|
26.400 cm
|
Package 1 Length
|
30.500 cm
|
Package 1 Weight
|
1.532 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
64
|
Package 2 Height
|
105.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
124.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|