Range compatibility
|
Advantys OTB
Twido
|
Analogue output resolution
|
12 bits
|
LSB value
|
2.5 mV voltage voltage
4.8 µA current current
|
Load type
|
Resistive
|
Load impedance ohmic
|
>= 2000 Ohm voltage
<= 300 Ohm current
|
Stabilisation time
|
10 ms
|
Conversion time
|
10 ms + 1 controller cycle time
|
Measurement error
|
+/- 0.2 % of full scale at 25 °C
|
Temperature coefficient
|
+/-0.015 %FS/°C
|
Repeat accuracy
|
+/-0.5 %FS
|
Non-linearity
|
+/- 0.2 %FS
|
Output ripple
|
<= 1 LSB
|
Total error
|
+/-1 %FS
|
Type of cable
|
Twisted shielded cable
|
Insulation between channel and internal logic
|
Photocoupler
|
Supply
|
External supply
|
[Us] rated supply voltage
|
24 V DC
|
Supply voltage limits
|
19.2…30 V
|
Electrical connection
|
1 removable screw terminal block
|
Current consumption
|
50 mA at 5 V DC internal
40 mA at 24 V DC external
|
Net weight
|
0.085 kg
|