Range compatibility
|
Twido
Advantys OTB
|
Discrete output function
|
1 NO
|
Current per channel
|
2 A
|
Maximum current per output common
|
7 A
|
Number of common point
|
2
|
Contact resistance
|
45 mOhm
|
Response time
|
<= 10 ms from state 0 to state 1 for input
<= 5 ms from state 1 to state 0 for input
|
Minimum switching current
|
0.1 mA at 0.1 V DC
|
Isolation between channels
|
1500 V for 1 minute
|
Isolation between channels and internal logic
|
2300 V for 1 minute
|
Isolation between output channels group
|
1500 V for 1 minute
|
Mechanical durability
|
20000000 cycles
|
Electrical durability
|
100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
100000 cycles 2 A 240 V AC resistive
100000 cycles 2 A 30 V DC resistive
|
Current consumption
|
30 mA at 5 V DC at state 1 for all output
40 mA at 24 V DC at state 1 for all output
|
Local signalling
|
1 display block
|
Electrical connection
|
1 removable screw terminal block
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.11 kg
|