Schneider-Electric
 
XB4BP51 Bilde- web-product-data-sheet
XB4BP51
Trykknapp komplett med fjærretur og trykflate i gul farge med gjennomsiktig silikonkappe 1xNO
El-nummer El-nummer: 
4300427
EAN EAN: 
3389110118889
Schneider Electric
Mounting and Clearance
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

Connection by Faston Connectors



(1) Diameter on finished panel or support

(2) 40 mm min. / 1.57 in. min.

(3) 30 mm min. / 1.18 in. min.

(4) Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)

(5) 45 mm min. / 1.78 in. min.

(6) 32 mm min. / 1.26 in. min.