|
|
|
XCNTR2702G11
Limit switch, Limit switches XC Standard, XCNTR, steel roller plunger, 2NC, slow, Pg11
|
|
|
|
|
End of Commercialization MAY 01, 2020
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCNTR
|
Sensor design
|
Compact
|
Reset
|
With
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Plastic
|
Body material
|
Plastic
|
Head material
|
Plastic
|
Fixing mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return roller plunger plastic
|
Type of approach
|
Lateral approach, 2 directions
|
Number of poles
|
2
|
Contacts type and composition
|
2 NC
|
Contact operation
|
Slow-break, simultaneous
|
Complementary
Switch actuation
|
By 30° cam
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
|
Cable entry
|
2 entries tapped for Pg 11 cable gland
|
Contacts insulation form
|
Zb
|
Positive opening
|
With
|
Positive opening minimum force
|
20 N
|
Minimum force for tripping
|
12 N
|
Maximum actuation speed
|
0.3 m/s
|
Contact code designation
|
A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V (pollution degree 3) conforming to EN/IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Mechanical durability
|
100000 cycles
|
Width
|
58.8 mm
|
Depth
|
38.28 mm
|
Environment
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to EN 50102
|
Electrical shock protection class
|
Class II conforming to IEC 61140
Class II conforming to NF C 20030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
UL
CSA
CCC
|
Standards
|
UL 508
EN/IEC 60204-1
CSA C22.2 No 14
EN/IEC 60947-5-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.8 cm
|
Package 1 Width
|
5.8 cm
|
Package 1 Length
|
9.3 cm
|
Package 1 Weight
|
160 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|