Schneider-Electric
 
ZB4BW13 picture- web-product-data-sheet
ZB4BW13
head for illuminated push button, Harmony XB4, green projecting pushbutton 22mm spring return BA9s bulb
Schneider Electric
Mounting and Clearance
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

Connection by Faston Connectors



(1) Diameter on finished panel or support

(2) 40 mm min. / 1.57 in. min.

(3) 30 mm min. / 1.18 in. min.

(4) Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)

(5) 45 mm min. / 1.78 in. min.

(6) 32 mm min. / 1.26 in. min.


Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
Panel Cut-outs (Viewed from Installer’s Side)


A: 30 mm min. / 1.18 in. min.

B: 40 mm min. / 1.57 in. min.

Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

Dimensions in mm


A: 30 mm min.

B: 40 mm min.

Dimensions in in.


A: 1.18 in. min.

B: 1.57 in. min.

General Tolerances of the Panel and Printed Circuit Board

The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max.

Installation Precautions

  • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

  • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

  • Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b).

  • Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max.

  • Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws:

    • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

    • with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).

The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


(1) Panel

(2) Printed circuit board

Mounting of Adapter (Socket) ZBZ 01•

  • 1 2 elongated holes for ZBZ 006 screw access

  • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01•

  • 3 8 × Ø 1.2 mm / 0.05 in. holes

  • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

  • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

  • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•

Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.