|
|
|
XVBZ03
Fixing base for modular tower lights, plastic, Ø70, 380mm black aluminium support tube + black fixing plate
|
|
|
Main
Range of product
|
Harmony XVB
|
Accessory / separate part designation
|
Fixing base
|
Product or component type
|
Fixing base
|
Accessory / separate part category
|
Mounting and fixing accessories
|
Accessory / separate part destination
|
Beacons and indicator banks Ø 70 mm
|
Complementary
Accessory / separate part type
|
Fixing base
|
Product compatibility
|
XVBC.
XVBL.
|
Kit composition
|
Ø 25 mm aluminium support tube
Black plastic fixing plate
|
Height under base unit
|
380 mm
|
Colour
|
Black aluminium
|
Net weight
|
0.2 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.3 cm
|
Package 1 Width
|
11.6 cm
|
Package 1 Length
|
47.5 cm
|
Package 1 Weight
|
185 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
9.96 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
77 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
60 cm
|
Package 3 Weight
|
48.34 kg
|
Offer Sustainability
Contractual warranty
|
|