Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation) Connection by Screw Clamp Terminals
(1) Diameter on finished panel or support (2) For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended. (3) Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016) Connections | a in mm | a in in. | b in mm | b in in. |
---|
By screw clamp terminals connector | 40 | 1.57 | 30 | 1.18 | By Faston connectors | 45 | 1.77 | 32 | 1.26 |
Detail of Lug Recess
(1) Diameter on finished panel or support (2) For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended. (3) Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)
|