Schneider-Electric
 
ATV340U22N4 picture- Schneider-electric
ATV340U22N4
variable speed drive, Altivar Machine ATV340, 2.2kW, heavy duty, 400V, 3 phases
Schneider Electric
Mounting and Clearance
Clearance


Dimensions in mm

X1

X2

X3

 100

 100

 60

Dimensions in in.

X1

X2

X3

 3.94

 3.94

 2.36


Mounting Types
Mounting Type A: Side by Side IP20


Possible, at ambient temperature ≤ 50 °C (122 °F)

Mounting Type B: Individual IP20


a
50 mm (1.97 in.) from 50...60°C, no restriction below 50°C