Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation) Connection by Screw Clamp Terminals or Plug-in Connectors
(1) : Diameter on finished panel or support (2) : Ø30.75 mm recommended (Ø30.5 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.0196) Connections | a in mm | a in in. | b in mm | b in in. |
---|
By connectors | 50 | 1.97 | 40 | 1.57 | By connectors and with legend holder ZBZF32 | 50 | 1.97 | 40 | 1.57 | By connectors and with legend holder ZBZF33 | 60 | 2.36 | 40 | 1.57 |
|