Schneider-Electric
 
XB5FA3341C0 slika – Schneider-electric
XB5FA3341C0
Push button, Harmony XB5, flush mounted, plastic, white, 30mm, spring return, marked with black up arrow, 1 NO, grey color plated bezel
Schneider Electric
Mounting and Clearance
Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
Connection by Screw Clamp Terminals or Plug-in Connectors

(1) Diameter on finished panel or support

(2) Ø30.75 mm recommended (Ø30.5 0+0.5) / Ø1.21 in. recommended (Ø1.20 in. 0+0.0196)

Connections

a in mm

a in in.

b in mm

b in in.

By screw clamp terminals or plug-in connector

40

1.57

40

1.57

By Faston connectors

45

1.77

40

1.57