Minimum Clearance
Minimum Clearance of a typical installation in a cabinet with ducts
a Side clearance: > 40 mm (1.57 in.) b Top and bottom clearance with surrounding objects: > 20 mm (0.79 in.) 1 Installation or casing 2 Wiring duct or tray
Mounting on panels
Rack Type | a | b | X Bus racks | BMXXBP0400 BMXXBP0400H | 202.1 mm (7.957 in) | 214.8 mm (8.457 in) | BMXXBP0600 BMXXBP0600H | 267.5 mm (10.531 in) | 280 mm (11.023 in) | BMXXBP0800 BMXXBP0800H | 332.5 mm (13.091 in) | 345.2 mm (13.591 in) | BMXXBP1200 BMXXBP1200H | 462.9 mm (18.224 in) | 475.6 mm (18.724 in) |
Mounting on Telequick mounting plate
1 Telequick plate 2 Clip-on nuts NOTE: The two right side screws are accessible until there is no rack extender module installed
|