Schneider-Electric
 
ZB5RTA6 Billede - Schneider-electric
ZB5RTA6
Harmony trådløs trykknap i plast med fjeder-retur og plan trykflade i blå farve med ZBRT1 transmitter
El-nr. El-nr.: 
7517905824
EAN-nr EAN-nr: 
3606480334641
Schneider Electric
Mounting and Clearance
Transmitter Mounting



Transmitter Clearance in Free Field Unobstructed


(1):
Receiver
(2):
Transmitter


Transmitter Clearance in a Metal Enclosure


(1):
Metal enclosure
(2):
Transmitter

The range is reduced if the transmitter is placed in a metal enclosure (reduction factor:approx 10%)

Glass window

10...20 %

Plaster wall

30...45 %

Brick wall

60 %

Concrete wall

70...80 %

Metal structure

50...100 %