|
|
|
ABL7RP4803
regulated SMPS - 1 or 2-phase - 100.240 V AC- 48 V - 2.5 A
|
|
|
|
|
End of Commercialization NOV 11, 2020
|
|
End of Standard Services JUL 02, 2021
|
|
|
Main
Range of product
|
Modicon Power Supply
|
Product or component type
|
Power supply
|
Power supply type
|
Regulated switch mode
|
Nominal input voltage
|
100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
110...220 V DC
|
Rated power in W
|
120 W
|
Output voltage
|
48 V DC
|
Power supply output current
|
2.5 A
|
Complementary
Input voltage limits
|
85...264 V AC
100...250 V AC
|
Input protection type
|
Integrated fuse (not interchangeable)
|
Inrush current
|
30 A
|
Power factor
|
0.98 at 48 V DC
|
Efficiency
|
85 %
|
Output voltage adjustment
|
100...120 % adjustable
|
Power dissipation in W
|
25.4 W
|
Current consumption
|
1 A 100 V AC
0.6 A 240 V AC
|
Output protection type
|
Against overload, protection technology: 1.1 x In
Against overvoltage, protection technology: tripping if U > 1.5 x Un
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 0.8 x Un
|
Connections - terminals
|
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 4 x 0.14...4 x 2.5 mm², (AWG 26...AWG 14) for output connection
Screw type terminals: 1 x 0.14...1 x 2.5 mm², (AWG 26...AWG 14) for input ground connection
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output ground connection
|
Status LED
|
1 LED (green) output voltage
1 LED (orange) input voltage
|
Depth
|
120 mm
|
Height
|
120 mm
|
Width
|
54 mm
|
Net weight
|
1 kg
|
Output coupling
|
Series
Parallel
|
Marking
|
CE
|
Mounting support
|
75 x 7.5 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
|
Operating position
|
Vertical
|
Supply
|
SELV conforming to EN/IEC 60950-1
SELV conforming to EN/IEC 60204-1
SELV conforming to IEC 60364-4-41
|
Dielectric strength
|
3000 V with between input and ground
3000 V with between input and output
500 V with between output and ground
500 V with between outputs
|
Environment
Standards
|
UL 508
CSA C22.2 No 60950-1
EN/IEC 62368-1
|
Product certifications
|
CSA 22-2 No 950
EAC
RCM
KC
UL 508
TÜV
|
Environmental characteristic
|
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950
Safety conforming to IEC 61496-1-2
|
Operating altitude
|
2000 m
|
IP degree of protection
|
IP20 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
0…50 °C without derating mounting position A < 2000 m
50…60 °C with derating factor mounting position A < 2000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
13.3 cm
|
Package 1 Length
|
14.5 cm
|
Package 1 Weight
|
1.076 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
PVC free
|
Yes
|
Contractual warranty
|
|