|
|
|
ABL8MEM24006
regulated SMPS - 1 or 2-phase - 100..240 V AC - 24 V - 0.6 A
|
|
|
|
|
End of Commercialization DEC 20, 2020
|
|
End of Standard Services DEC 20, 2021
|
|
|
Main
Range of product
|
Modicon Power Supply
|
Product or component type
|
Power supply
|
Power supply type
|
Regulated switch mode
|
Nominal input voltage
|
100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1
120...250 V DC
|
Rated power in W
|
15 W
|
Output voltage
|
24 V DC
|
Power supply output current
|
0.6 A
|
Complementary
Input voltage limits
|
85...264 V AC
|
Input protection type
|
Integrated fuse (not interchangeable)
|
Inrush current
|
20 A
|
Power factor
|
0.5 at 24 V DC
|
Efficiency
|
80 %
|
Output voltage adjustment
|
22.2...28.8 V adjustable
|
Power dissipation in W
|
3.8 W
|
Current consumption
|
0.25 A 240 V AC
0.4 A 100 V AC
|
Residual ripple
|
250 mV
|
Output protection type
|
Thermal
Against short-circuits
|
Connections - terminals
|
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output connection
|
Status LED
|
1 LED (green) output voltage
|
Depth
|
59 mm
|
Height
|
100 mm
|
Width
|
36 mm
|
Net weight
|
0.1 kg
|
Output coupling
|
Parallel
Series
|
Marking
|
CE
|
Mounting support
|
35 x 7.5 mm symmetrical DIN rail
Panel 2 screws, diameter : 4 mm
35 x 15 mm symmetrical DIN rail
|
Operating position
|
Vertical
|
Supply
|
SELV conforming to EN/IEC 60950-1
SELV conforming to EN/IEC 60204-1
SELV conforming to IEC 60364-4-41
|
Dielectric strength
|
3000 V with between input and output
|
Environment
Standards
|
UL 508
CSA C22.2 No 60950-1
EN/IEC 62368-1
|
Product certifications
|
TUV 60950-1
EAC
KC
RCM
CCSAus
CSA 22-2 No 950
CULus 508
|
Environmental characteristic
|
EMC conforming to EN 55022 class B
EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
EMC conforming to EN/IEC 61204-3
Safety conforming to EN/IEC 60950-1
|
Operating altitude
|
2000 m
|
IP degree of protection
|
IP20 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-25…55 °C without derating mounting position A < 2000 m
55…70 °C with derating factor mounting position A < 2000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
7.3 cm
|
Package 1 Length
|
10 cm
|
Package 1 Weight
|
130 g
|
Offer Sustainability
Contractual warranty
|
|