Input voltage limits
|
170...550 V AC
85...132 V AC
|
Inrush current
|
30 A
|
Power factor
|
0.51 at 240 V AC
0.59 at 120 V AC
|
Efficiency
|
87 %
|
Output voltage adjustment
|
24...28.8 V adjustable
|
Power dissipation in W
|
7.8 W
|
Provided equipment
|
Power factor correction filter conforming to IEC 61000-3-2
|
Output protection type
|
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
|
Connections - terminals
|
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for output ground connection
|
Status LED
|
1 LED (green and red) output voltage
1 LED (green, red and orange) output current
|
Depth
|
125 mm
|
Height
|
125 mm
|
Width
|
45 mm
|
Net weight
|
0.3 kg
|
Output coupling
|
Parallel
Series
|
Marking
|
CE
|
Mounting support
|
35 x 15 mm symmetrical DIN rail
35 x 7.5 mm symmetrical DIN rail
|
Operating position
|
Vertical
|
Supply
|
SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
|
Dielectric strength
|
3500 V with between input and ground
4000 V with between input and output
500 V with between output and ground
|