|
|
|
ABL8WPS24200
regulated SMPS - 3-phase - 380..500 V AC - 24 V - 20 A
|
|
|
Main
Range of product
|
Modicon Power Supply
|
Product or component type
|
Power supply
|
Power supply type
|
Regulated switch mode
|
Nominal input voltage
|
380...500 V AC three phase, terminal(s): L1, L2, L3
|
Rated power in W
|
480 W
|
Output voltage
|
24 V DC
|
Power supply output current
|
20 A
|
Permissible temporary current boost
|
1.5 x In (for 4 s)
|
Anti-harmonic filter
|
Low frequency harmonic currents
|
Complementary
Input voltage limits
|
320...550 V AC
|
Inrush current
|
25 A
|
Power factor
|
0.65 at 24 V DC
|
Efficiency
|
92 %
|
Output voltage adjustment
|
24...28.8 V adjustable
|
Power dissipation in W
|
38.4 W
|
Provided equipment
|
Power factor correction filter conforming to IEC 61000-3-2
|
Output protection type
|
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
|
Connections - terminals
|
Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 10 mm², (AWG 22...AWG 8) for output connection
|
Status LED
|
1 LED (green and red) output voltage
1 LED (green, red and orange) output current
|
Depth
|
160 mm
|
Height
|
143 mm
|
Width
|
96 mm
|
Net weight
|
1.6 kg
|
Output coupling
|
Series
Parallel
|
Marking
|
CE
|
Mounting support
|
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
|
Operating position
|
Vertical
|
Supply
|
SELV conforming to IEC 60950-1
SELV conforming to IEC 60204-1
SELV conforming to IEC 60364-4-41
|
Dielectric strength
|
3500 V with between input and ground
4000 V with between input and output
500 V with between output and ground
|
Environment
Standards
|
CSA C22.2 No 60950-1
UL 508
EN/IEC 62368-1
|
Product certifications
|
CCSAus
EAC
UL
RCM
|
Environmental characteristic
|
EMC conforming to IEC 61000-6-1
EMC conforming to IEC 61000-6-3
EMC conforming to EN 55024
EMC conforming to IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to EN 61204-4
Safety conforming to IEC 60950-1
|
Operating altitude
|
2000 m
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
50…60 °C with derating factor mounting position A < 2000 m
-25…50 °C without derating mounting position A < 2000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.882 cm
|
Package 1 Width
|
15.928 cm
|
Package 1 Length
|
18.442 cm
|
Package 1 Weight
|
2.151 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
3
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
7 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
45
|
Package 3 Height
|
73.5 cm
|
Package 3 Width
|
60.0 cm
|
Package 3 Length
|
80.0 cm
|
Package 3 Weight
|
110.0 kg
|
Offer Sustainability
Contractual warranty
|
|