|
|
|
XGFEC2525
field expander universal type - Sn 26..150 mm - 250 x 250 x 10 mm
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Accessory / separate part type
|
Field expander
|
Product specific application
|
Universal
|
Product compatibility
|
XGCS4901201 + XGHB440245
XGCS4901201 + XGHB90E340
XGCS4901201 + XGHB320246
XGCS4901201 + XGHB221346
XGCS4901201 + XGHB320345
XGCS4901201 + XGHB520246
|
Accessory / separate part destination
|
Station with associated label
|
[Sn] nominal sensing distance
|
26…150 mm
|
Complementary
Accessory dimension
|
250 x 250 x 10 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.000 cm
|
Package 1 Width
|
29.700 cm
|
Package 1 Length
|
30.000 cm
|
Package 1 Weight
|
542.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
4.039 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|