|
XSPN01122EX
inductive sensor Namur - M8 - Sn1.5mm - 7..12VDC - cable 2m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
Application
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
ATEX dust
|
Sensor name
|
XSP
|
Sensor design
|
Cylindrical M8
|
Size
|
8 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
Plastic
|
[Sn] nominal sensing distance
|
1.5 mm
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
Discrete output function
|
1 NC
|
Output circuit type
|
DC
|
Discrete output type
|
Namur
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
7...12 V DC
|
Switching capacity in mA
|
<= 1 mA
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Complementary
Thread type
|
M8 x 1
|
Detection face
|
Frontal
|
Front material
|
PPS
|
Sensing range
|
> 0...2.5 mm
|
Operating zone
|
0…1.2 mm
|
Cable composition
|
2 x 0.11 mm²
|
Wire insulation material
|
PVC
|
Maximum residual current
|
3 mA open state
|
Switching frequency
|
<= 1000 Hz
|
Marking
|
II1 D-Ex ia IIIC T85°C Da IP66/67
|
Threaded length
|
24.5 mm
|
Length
|
26.5 mm
|
Environment
Environmental characteristic
|
Hazardous location
|
Standards
|
EN/IEC 60079-11
EN/IEC 60079-0
|
Directives
|
94/9/EC - ATEX directive
|
Product certifications
|
INERIS 04ATEX0016X
|
Ambient air temperature for operation
|
-20…60 °C
|
Dust zone
|
Zone 20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
13 cm
|
Package 1 Width
|
4 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
90 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Contractual warranty
|