Performance Curves Maximum Switching Capacity
X : Switching voltage (V) Y : Switching current (A) (1) AC Resistive Load (2) AC Inductive Load cos(Ø)=0.4 (3) DC Resistive Load (4) DC Inductive Load (L/R=7ms) Life Expectancy Resistive Load
X : Contact Current (A) Y : Operating Cycle Number Life Expectancy Inductive Load
X : Contact Current (A) Y : Operating Cycle Number NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.
Coil Operating Range DC Coil Operating Range VS Ambient Temperature
X : Ambient temperature (°C) Y : Coil voltage (U/Uc) (1) Permitted operating range area
|