Compact and Modular Smart Relays Electrical Durability of Relay Outputs (in millions of operating cycles, conforming to IEC/EN 60947-5-1) DC-12 (1)
X: Current (A) Y: Millions of operating cycles (1) DC-12: control of resistive loads and of solid state loads isolated by opto-coupler, L/R ≤ 1 ms.
DC-13 (1)
X: Current (A) Y: Millions of operating cycles (1) DC-13: switching electromagnets, L/R ≤ 2 x (Ue x Ie) in ms, Ue: rated operational voltage, Ie: rated operational current (with a protection diode on the load, DC-12 curves must be used with a coefficient of 0.9 applied to the number in millions of operating cycles).
|