Range of product
|
Modicon ABE7
|
Product or component type
|
Passive discrete I/O sub-base
|
[Us] rated supply voltage
|
24 V DC for controller side
24 V DC for sensor/controller side
|
Number of channels
|
16
|
Number of terminal per channel
|
2
|
Connections - terminals
|
Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 28...AWG 16) solid
|
Connector destination
|
Twido programmable controller
|
Supply voltage limits
|
19…30 V DC (controller side) conforming to IEC 61131-2
20.4…26.4 V DC (sensor/controller side) conforming to IEC 61131-2
|
Discrete input number
|
16
|
Discrete input logic
|
Sink
|
Discrete output voltage
|
24 V
|
Discrete output voltage type
|
DC
|
Product compatibility
|
TWDDDI16DK
TWDDDI32DK
|
Status LED
|
1 LED for power ON
|
Polarity distribution
|
1 common/16 channels for input
|
Short-circuit protection
|
2 A internal fuse, 5 x 20 mm, fast blow (controller side)
|
Connector type
|
HE-10
|
Pin number
|
20 pins
|
Fixing mode
|
By clips, mounting on 35 mm symmetrical DIN rail conforming to IEC 60715
By screws
|
Maximum supply current
|
2 A
|
Switched current
|
15 mA for input circuit
|
Voltage drop on power supply fuse
|
0.3 V
|
[Ui] rated insulation voltage
|
2000 V terminals/mounting rails
|
Overvoltage category
|
II conforming to IEC 60664-1
|
Tightening torque
|
0.6 N.m with flat Ø 3.5 mm screwdriver
|
Net weight
|
0.43 kg
|
Standards
|
IEC 61131-2 Type 1
|
Product certifications
|
CSA
UL
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Resistance to incandescent wire
|
750 °C conforming to IEC 60695-2-11
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
|
Resistance to electrostatic discharge
|
4 kV (contact) level 3 conforming to IEC 61000-4-2
8 kV (air) level 3 conforming to IEC 61000-4-2
|
Resistance to radiated fields
|
10 V/m (80000000…2000000000 Hz) conforming to IEC 61000-4-3 level 3
|
Resistance to fast transients
|
2 kV level 3 conforming to IEC 61000-4-4
|
Ambient air temperature for operation
|
-5…60 °C conforming to IEC 61131-2
|
Ambient air temperature for storage
|
-40…80 °C conforming to IEC 61131-2
|
Pollution degree
|
2 conforming to IEC 60664-1
|