|
|
|
BCH2MM2023CF6C
servo motor BCH, Lexium 28, 130mm, 2000W, with oil seal, with key, brake, straight connection
|
|
|
Main
Range compatibility
|
Lexium 28
|
Product or component type
|
Servo motor
|
Device short name
|
BCH2
|
Complementary
Maximum mechanical speed
|
3000 rpm
|
[Us] rated supply voltage
|
220 V
|
Network number of phases
|
Three phase
|
Continuous stall current
|
9.95 A
|
Continuous stall torque
|
9.55 N.m for LXM26D at 12 A, 220 V, three phase
9.55 N.m for LXM28... at 12 A, 220 V, three phase
9.55 N.m
|
Continuous power
|
2000 W
|
Peak stall torque
|
28.65 N.m for LXM26D at 12 A, 220 V, three phase
28.65 N.m for LXM28... at 12 A, 220 V, three phase
28.65 N.m
|
Nominal output power
|
2000 W for LXM26D at 12 A, 220 V, three phase
2000 W for LXM28... at 12 A, 220 V, three phase
2000 W
|
Nominal torque
|
9.55 N.m for LXM26D at 12 A, 220 V, three phase
9.55 N.m for LXM28... at 12 A, 220 V, three phase
9.55 N.m
|
Nominal speed
|
2000 rpm
2000 rpm for LXM26D at 12 A, 220 V, three phase
2000 rpm for LXM28... at 12 A, 220 V, three phase
|
Maximum current Irms
|
32.85 A for LXM28... at 2 kW, 220 V
32.85 A at 2 kW, 220 V
|
Maximum permanent current
|
11.25 A
|
Product compatibility
|
LXM26D servo drive motor at 2 kW, 220 V, three phase
LXM28... servo drive motor at 2 kW, 220 V, three phase
|
Shaft end
|
Keyed
|
Shaft diameter
|
22 mm
|
Shaft length
|
55 mm
|
Key width
|
8 mm
|
Feedback type
|
20 bits single turn absolute encoder
|
Holding brake
|
With
|
Holding torque
|
9.6 N.m built-in
|
Mounting support
|
Asian standard flange
|
Motor flange size
|
130 mm
|
Electrical connection
|
Connector MIL
|
Torque constant
|
0.96 N.m/A at 20 °C
|
Back emf constant
|
58 V/krpm at 20 °C
|
Rotor inertia
|
14.1 kg.cm²
|
Stator resistance
|
0.34 Ohm at 20 °C
|
Stator inductance
|
4.5 mH at 20 °C
|
Stator electrical time constant
|
13.24 ms at 20 °C
|
Maximum radial force Fr
|
670 N at 2000 rpm
|
Maximum axial force Fa
|
200 N
|
Brake pull-in power
|
19.7 W
|
Type of cooling
|
Natural convection
|
Length
|
216 mm
|
Number of motor stacks
|
4
|
Centring collar diameter
|
110 mm
|
Centring collar depth
|
8 mm
|
Number of mounting holes
|
4
|
Mounting holes diameter
|
9.2 mm
|
Circle diameter of the mounting holes
|
145 mm
|
Distance shaft shoulder-flange
|
8 mm
|
Net weight
|
11 kg
|
Environment
IP degree of protection
|
IP50 IM V3
IP65 IM B5, IM V1
|
Ambient air temperature for operation
|
0…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
18.1 cm
|
Package 1 Width
|
23.0 cm
|
Package 1 Length
|
36.0 cm
|
Package 1 Weight
|
12.328 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|