Schneider-Electric
 
SR2A101BD picture- sonepar
SR2A101BD
compact smart relay Zelio Logic - 10 I O - 24 V DC - no clock - display
Telemecanique
Performance Curves
Compact and Modular Smart Relays
Electrical Durability of Relay Outputs

(in millions of operating cycles, conforming to IEC/EN 60947-5-1)

DC-12 (1)


X: Current (A)

Y: Millions of operating cycles

(1) DC-12: control of resistive loads and of solid state loads isolated by opto-coupler, L/R ≤ 1 ms.

DC-13 (1)


X: Current (A)

Y: Millions of operating cycles

(1) DC-13: switching electromagnets, L/R ≤ 2 x (Ue x Ie) in ms, Ue: rated operational voltage, Ie: rated operational current (with a protection diode on the load, DC-12 curves must be used with a coefficient of 0.9 applied to the number in millions of operating cycles).