Schneider-Electric
 
TM5C24D12R picture- sonepar
TM5C24D12R
compact I/O expansion block, Modicon TM5, 36 IO, 24 DI, 12 DO relay
Schneider Electric
Characteristics
Main
Range of product Modicon TM5
Product or component type Compact I/O expansion block
Complementary
Enclosure material Plastic
Colour White
Input/output number 36
For enclosure nominal dimensions 24 I + 12 O
Number of modules Digital input: 2 module(s) x 12
Relay output: 2 module(s) x 6
Discrete input number 24
Discrete input voltage 24 V
Discrete input voltage type DC
Input voltage limits 20.4...28.8 V
Discrete input logic Sink
Discrete input current 3.75 mA
Input impedance 6.4 kOhm
Analogue input number 0
Discrete output number 12
Discrete output type Relay
Wiring mode 1 wire for discrete input
Output voltage 30 V DC
240 V AC
Output voltage limits 24...36 V DC
184...276 V AC
Discrete output function 1 NO
Discrete output logic Source or sink
Discrete output current 2 A per output
Voltage state 0 guaranteed <= 5 V
Voltage state 1 guaranteed >= 15 V
Input filtering <= 100 ms hardware
<= 25 ms configurable by software
Response time <= 12 ms from state 0 to state 1 for output
<= 10 ms from state 1 to state 0 for output
Minimum switching current 10 mA at 5 V DC
Isolation 500 Vrms AC insulation between channel and bus
No insulation between channels
Mechanical durability 20000000 cycles
Current consumption 68 mA at 5 V DC bus
165 mA at 24 V DC input/output
Maximum power dissipation in W 4.3 W
Local signalling 24 LEDs (green) for input status
4 LEDs (green) for power supply
4 LEDs (red) for power supply
12 LEDs (yellow) for output status
Electrical connection Removable spring terminal block
Marking CE
Surge withstand 0.5 kV differential mode 24 V DC conforming to IEC 61000-4-5
1 kV common mode 24 V DC conforming to IEC 61000-4-5
1 kV differential mode 230 V AC conforming to IEC 61000-4-5
2 kV common mode 230 V AC conforming to IEC 61000-4-5
Electromagnetic compatibility EN/IEC 61000-4-6
Disturbance radiated/conducted CISPR 11
Environment
Standards CSA C22.2 No 213
CSA C22.2 No 142
IEC 61131-2
UL 508
Product certifications cULus
GOST-R
CSA
C-Tick
Ambient air temperature for operation -10…50 °C (vertical installation)
-10…60 °C (horizontal installation)
Ambient air temperature for storage -40…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2 conforming to IEC 60664
Operating altitude 0...2000 m
Storage altitude 0…3000 m
Vibration resistance 1 gn at 8.4…150 Hz on DIN rail
3.5 mm at 5…8.4 Hz on DIN rail
Shock resistance 15 gn for 11 ms
Resistance to electrostatic discharge 4 kV on contact conforming to IEC 61000-4-2
8 kV in air conforming to IEC 61000-4-2
Resistance to electromagnetic fields 1 V/m 2...2.7 GHz conforming to IEC 61000-4-3
10 V/m 80...2000 MHz conforming to IEC 61000-4-3
Resistance to fast transients 1 kV (I/O) conforming to IEC 61000-4-4
1 kV (shielded cable) conforming to IEC 61000-4-4
2 kV (power lines) conforming to IEC 61000-4-4
Mounting support DIN rail
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 9.200 cm
Package 1 Length 11.000 cm
Package 1 Weight 289.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.821 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Contractual warranty
Warranty 18 months