Switching Output Description. Hysteresis Mode
The hysteresis switching mode is typically used for the “pumping and/or emptying applications”.
SP : Set point (adjustable from 8 % to 100 % NP) rP : Reset point (adjustable from 5 % to 97 % NP)
Switching Output Description. Window Mode
The window switching mode is typically used for the “pressure regulation applications”
FH : High switching point (adjustable from 8 % to 100 % NP) FL : Low switching point (adjustable from 5 % to 97 % NP)
Switching Output Description. Time Delay
The Time Delay is typically used to filter out the fast pressure transients. The output only switches after a time “dS” and “dr” adjustable from 0 to 50 seconds.
dS : Time delay on the set point dr : Time delay on the reset point
|