|
|
|
XS4P12AB120
inductive sensor XS4 M12 - L50mm - PBT - Sn4mm - 12..24VDC - cable 2m
|
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
Application
|
Sensor type
|
Inductive proximity sensor
|
Electrical circuit type
|
Analog output
|
Sensor name
|
XS4
|
Sensor design
|
Cylindrical M12
|
Size
|
54 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Non flush mountable
|
Material
|
Plastic
|
Type of output signal
|
Analogue
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
4 mm
|
Discrete output function
|
1 NC
|
Output circuit type
|
DC
|
Analogue output range
|
4...20 mA
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
12...24 V DC
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Complementary
Thread type
|
M12 x 1
|
Detection face
|
Frontal
|
Front material
|
PBT
|
Enclosure material
|
PBT
|
Operating zone
|
0.4…4 mm
|
Repeat accuracy
|
<= 3% of Sr
|
Linearity error
|
+/- 2 mA
|
Cable composition
|
3 x 0.34 mm²
|
Wire insulation material
|
PVC
|
Supply voltage limits
|
10…36 V DC
|
Switching frequency
|
<= 1500 Hz
|
Current consumption
|
4 mA no-load
|
Maximum output current drift
|
10 %
|
Marking
|
CE
|
Threaded length
|
42 mm
|
Height
|
12 mm
|
Length
|
50 mm
|
Net weight
|
0.065 kg
|
Environment
Product certifications
|
UL
CSA
|
Ambient air temperature for operation
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.600 cm
|
Package 1 Width
|
11.900 cm
|
Package 1 Length
|
11.900 cm
|
Package 1 Weight
|
72.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.959 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
Contractual warranty
|
|