Schneider-Electric van_Egmond
 
GV4PE50N picture- vanegmond
GV4PE50N
Motor circuit breaker, TeSys GV4, 3P, 50A, Icu 50kA, thermal magnetic, Everlink terminals
EAN Code: 
3606481310286
Schneider Electric
Performance Curves
Thermal-Magnetic Tripping Curves for GV4P, GV4PE, GV4PEM

Average Operating Times at 20 °C Related to Multiples of the Setting Current

Hot state


1
Class 10
2
Class 20
3
Isd = 5...13x Ir
4
Ii = 17 In

Cold state


1
Class 10
2
Class 20
3
Isd = 5...13x Ir
4
Ii = 17 In

Current Limitation on Short-Circuit for GV4P, GV4PE, GV4PEM (3-Phase 400/415 V)

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
GV4P115
3
GV4P80
4
GV4P50
5
GV4P25
6
GV4P12
7
GV4P07
8
GV4P03
9
GV4P02

Thermal Limit on Short-Circuit for GV4P, GV4PE, GV4PEM

Thermal Limit in kA22s in the Magnetic Operating Zone

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
GV4P115
2
GV4P80
3
GV4P50
4
GV4P25
5
GV4P12
6
GV4P07
7
GV4P03
8
GV4P02