Schneider-Electric
 
ATS22D88Q picture- web-product-data-sheet
ATS22D88Q
soft starter-ATS22-control 220V-power 230V(22kW)/400...440V(45kW)
Schneider Electric
Performance Curves
Motor Thermal Protection - Cold Curves
Curves


A
Class 10
B
Class 20
C
Class 30

Trip time for a Standard Application (Class 10)

3.5 ln

32 s

Trip time for a Severe Application (Class 20)

3.5 ln

63 s

Trip time for a Severe Application (Class 30)

3.5 ln

95 s


Motor Thermal Protection - Warm Curves
Curves


A
Class 10
B
Class 20
C
Class 30

Trip time for a Standard Application (Class 10)

3.5 ln

16 s

Trip time for a Severe Application (Class 20)

3.5 ln

32 s

Trip time for a Severe Application (Class 30)

3.5 ln

48 s