Schneider-Electric
 
GV2ME06 picture- web-product-data-sheet
GV2ME06
Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, screw clamp terminals, button control
Schneider Electric
Performance Curves
Thermal-Magnetic Tripping Curves for GV2ME and GV2P

Average Operating Times at 20 °C Related to Multiples of the Setting Current


1
3 poles from cold state
2
2 poles from cold state
3
3 poles from hot state

Current Limitation on Short-Circuit for GV2ME and GV2P (3-Phase 400/415 V))

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
24-32 A
3
20-25 A
4
17-23 A
5
13-18 A
6
9-14 A
7
6-10 A
8
4-6.3 A
9
2.5-4 A
10
1.6-2.5 A
11
1-1.6 A
12
Limit of rated ultimate breaking capacity on short-circuit of GV2ME (14, 18, 23, and 25 A ratings).

Thermal Limit on Short-Circuit for GV2ME

Thermal Limit in kA2s in the Magnetic Operating Zone

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
24-32 A
2
20-25 A
3
17-23 A
4
13-18 A
5
9-14 A
6
6-10 A
7
4-6.3 A
8
2.5-4 A
9
1.6-2.5 A
10
1-1.6 A