Schneider-Electric
 
GV3L326 picture- web-product-data-sheet
GV3L326
Motor circuit breaker,TeSys Deca frame 3,3P,32A,magnetic,rotary handle,lugs or bars terminals
Schneider Electric
Performance Curves
Tripping Curves for GV3L Combined with Thermal Overload Relay LRD33

Average Operating time at 20 °C without Prior Current Flow


1
3 poles from cold state
2
2 poles from cold state
3
3 poles from hot state
A
Thermal overload relay protection zone
B
GV3L protection zone

Current Limitation on Short-Circuit for GV3L (3-Phase 400/415 V)

Dynamic Stress

I peak = f (prospective Isc) at 1.05 Ue = 435 V


1
Maximum peak current
2
GV3L80 - GV3L73 - GV3L65
3
GV3L50
4
GV3L40
5
GV3L32
6
GV3L25

Thermal Limit on Short-Circuit for GV3L

Thermal Limit in A2s

Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


1
GV3L73 - GV3L80
2
GV3L65
3
GV3L50
4
GV3L40
5
GV3L32
6
GV3L25