Vissza
Fedezze fel a ILS1F572PB1A0
Jellemzõk
Dimensions Drawings
Connections and Schema
Performance Curves
Letöltés és Dokumentumok
Discover your Schneider-Electric tools
ILS1F572PB1A0
integrated drive ILS with stepper motor - 24..36 V - CANopen DS301 - 3.5A
Letöltés ILS1F572PB1A0 termékadatlap
3D CAD model
Performance Curves
Torque Characteristics
X
Speed of rotation in rpm
Y
Torque in Nm
1.1
Max. torque at 24 V
1.2
Max. torque at 36 V