Vissza
Fedezze fel a ILS1V572PB1A0
Jellemzõk
Dimensions Drawings
Connections and Schema
Performance Curves
Letöltés és Dokumentumok
Discover your Schneider-Electric tools
ILS1V572PB1A0
integrated drive ILS with stepper motor- 24..36V-pulse/direction w/o RS422- 3.5A
Letöltés ILS1V572PB1A0 termékadatlap
3D CAD model
Performance Curves
Torque Characteristics
X1
Frequency in kHz
X2
Speed of rotation in rpm
Y
Torque in Nm
1.1
Max. torque at 24 V
1.2
Max. torque at 36 V